IESNA:LM-63-2002
[TEST]P956145
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2411-289-6)
[TESTLAB]INNOVATION CENTER
[ISSUEDATE]1/21/2025
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGRAW-EDISON
[LUMCAT]GALN-SB8D-850-U-T3R-HSS
[LUMINAIRE]GALLEON AREA AND ROADWAY HIGH DENSITY LED LUMINAIRE
[MORE](8) 80 CRI, 5000K, 900mA LIGHTSQUARES WITH 26 LEDS EACH AND TYPE III ROADWAY OPTICS WITH HOUSE SIDE SHIELD
[_DRIVER]ELECTRONIC DRIVER
[_LIFETIME_TM21_2011] 150000
[_LIFETIME PERCENTAGE] L70(25000)
[_SEARCH_SOURCETYPE] LED
[_SEARCH_CRI] 80
[_SEARCH_COLORTEMP] 5000K
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Facade, Government, Healthcare, Hospitality, Hotel, Industrial, Landscape, Library, Office, Parking, Parks, 
[MORE] Retail, Roadway, Sidewalk, Site, Street, Substation, Security, Corrosion Resistant, Vandal Resistant, Wet Location
[_SEARCH_MOUNTING] Arm, Pole
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]65527
TILT=NONE
208 -1 1 37 22 1 1 1.5 1.5 0
1 1 584.9
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5
25 27.5 30 32.5 35 37.5 40 42.5 45 47.5
50 52.5 55 57.5 60 62.5 65 67.5 70 72.5
75 77.5 80 82.5 85 87.5 90
0 5 15 25 35 45 55 65 75 77
85 90 95 105 115 125 135 145 155 165
175 180
10221 9596.2 9054.1 8412.7 7771.3 7374 7233.3 7254 7374 7527.1
8243 10465.2 14073.6 17690.2 21348.3 24149.8 26624.3 28569.2 30559.6 31838.3
31933.5 30348.6 23268.4 20272.4 16866.8 11462.4 7100.9 5611.2 3769.8 1986.3
993.1 753.1 480 281.4 111.7 0 0
10221 9683.1 9141 8503.7 7854.1 7452.7 7303.7 7291.3 7394.7 7535.4
8085.8 10014.1 13481.8 17545.4 21054.5 23971.8 26541.6 28763.7 30625.8 32103.1
32434.2 31126.5 24286.3 20785.5 17541.3 12194.9 7560.3 5822.3 3898.1 2085.6
1158.7 910.4 620.7 405.5 264.8 62.1 0
10221 9670.7 9161.7 8557.5 7924.4 7531.3 7365.8 7332.7 7398.9 7527.1
7887.2 9302.4 12273.5 16150.9 19912.4 23264.2 26301.6 28900.3 31176.2 33071.4
33766.6 33191.4 31027.2 24393.9 20458.6 15095.7 9472 6819.5 4961.5 2900.8
1953.2 1613.8 1411.1 1175.2 806.9 140.7 0
10221 9728.6 9240.3 8714.8 8147.9 7725.8 7539.6 7465.1 7489.9 7589.2
7767.2 8503.7 10473.5 13659.8 17450.2 21236.6 24965 28527.8 31714.2 34019.1
35417.7 35608.1 34573.6 32777.6 29839.6 24791.2 20243.4 15542.6 10419.7 4825
2449.7 1613.8 1220.7 806.9 318.6 0 0
10221 9749.3 9339.6 8896.8 8437.5 8085.8 7874.7 7792 7779.6 7858.2
7990.6 8263.7 9141 11114.9 14156.3 17764.7 21799.3 25958.1 30087.9 33559.7
36088.1 37453.7 37507.5 36510.2 35157 33307.3 30721 26264.3 19540 11801.8
5040.2 1754.5 732.4 409.7 161.4 12.4 0
10221 9832.1 9467.9 9161.7 8830.6 8565.8 8421 8354.8 8346.5 8408.6
8528.6 8702.4 9066.5 9877.6 11528.7 14077.7 17413 21220 25200.8 29148.6
32905.9 36088.1 38500.6 39473 39568.2 39522.7 39572.3 38455.1 33299 23669.8
13200.4 4444.3 1129.7 417.9 103.5 8.3 0
10221 9914.8 9637.6 9438.9 9281.7 9178.2 9157.5 9194.8 9269.3 9368.6
9517.6 9724.5 9993.4 10440.3 11185.2 12459.7 14441.9 17106.8 20111 23338.7
26847.8 30476.9 34010.8 37205.4 40027.5 42340.7 44761.5 47178.1 47132.6 39729.6
24671.2 10448.6 2722.8 769.7 231.7 16.6 0
10221 10026.5 9861 9765.8 9753.4 9811.4 9931.4 10138.3 10336.9 10576.9
10899.7 11226.6 11553.5 11996.3 12575.6 13473.6 14863.9 16817.1 19105.5 21807.6
24886.3 27965.1 31172.1 34226 38165.4 42220.7 47145 51775.5 54101.1 51320.3
40462 22068.3 6182.3 1315.9 281.4 20.7 0
10221 10150.7 10092.7 10150.7 10270.7 10469.3 10721.7 11019.7 11301.1 11615.6
11959 12306.6 12674.9 13163.2 13804.6 14735.7 16026.7 17826.8 20065.5 22660.1
25792.6 29127.9 32843.8 36886.7 41269 46139.5 51278.9 56116.3 58607.5 56128.8
44178 20355.2 4324.3 1121.4 231.7 20.7 0
10221 10146.5 10130 10204.5 10349.3 10581 10870.7 11152.1 11479 11781.1
12120.4 12451.4 12832.1 13287.3 13945.3 14892.9 16213 18017.1 20301.4 23102.8
26280.9 29765.1 33563.9 37780.6 42274.5 47219.5 52375.5 56985.3 59042 55474.9
41645.5 16949.5 3289.8 873.1 173.8 16.6 0
10221 10229.3 10295.5 10523.1 10800.4 11176.9 11632.1 12087.3 12538.3 12993.5
13436.3 13912.2 14421.2 15108.1 16109.5 17392.3 18964.8 20967.6 23367.7 26057.4
28929.2 31908.6 35128.1 38169.5 40958.6 43321.4 45150.5 45709.1 43673.2 37329.5
23951.1 7030.6 1278.7 393.1 99.3 33.1 0
10221 10266.5 10390.7 10639 10994.8 11441.8 11934.2 12451.4 12960.4 13423.9
13874.9 14313.6 14781.2 15352.2 16035 16961.9 18195.1 19697.2 21381.4 23123.5
24886.3 26661.6 28383 29744.4 30456.2 30464.5 29814.8 28341.6 25312.6 21025.5
13643.2 4580.8 1022.1 335.2 128.3 49.7 0
10221 10274.8 10427.9 10676.2 11044.5 11462.4 11905.2 12331.4 12691.5 12964.6
13121.8 13221.1 13254.2 13303.9 13403.2 13564.6 13994.9 14909.5 16068.1 17201.9
17942.7 18282 18215.8 17293 15265.3 12583.9 9608.6 6298.1 3666.3 1978
1059.3 467.6 194.5 78.6 29 4.1 0
10221 10299.7 10390.7 10564.5 10692.8 10763.1 10771.4 10605.9 10303.8 9786.5
9058.2 8147.9 7113.3 6070.5 5065 4125.7 3285.6 2718.7 2520.1 2495.3
2520.1 2503.5 2251.1 1783.5 1274.5 852.4 566.9 430.4 355.9 289.7
223.5 140.7 57.9 24.8 8.3 0 0
10221 10303.8 10283.1 10142.4 9840.3 9381 8756.2 7854.1 6674.7 5305
4026.3 2979.4 2222.1 1820.8 1675.9 1647 1626.3 1601.4 1560.1 1514.5
1444.2 1291.1 1063.5 827.6 637.3 504.8 401.4 314.5 244.1 182.1
120 57.9 24.8 8.3 0 0 0
10221 10245.9 10026.5 9496.9 8698.2 7659.6 6244.3 4692.6 3368.4 2445.6
1957.3 1746.3 1618 1510.4 1415.2 1336.6 1295.2 1249.7 1208.3 1166.9
1100.7 984.9 835.9 678.6 533.8 426.2 343.5 264.8 198.6 136.6
70.3 33.1 12.4 0 0 0 0
10221 10171.4 9666.5 8781 7547.8 6016.8 4253.9 2909.1 2172.5 1920.1
1795.9 1680.1 1535.2 1361.4 1183.5 1034.5 922.8 873.1 906.2 955.9
955.9 898 794.5 662.1 521.4 413.8 322.8 252.4 186.2 124.1
78.6 33.1 12.4 0 0 0 0
10221 10142.4 9393.4 8135.4 6455.4 4469.1 2917.3 2164.2 1965.6 1858
1746.3 1589 1402.8 1204.2 1013.8 852.4 720 653.8 624.8 616.6
620.7 620.7 604.2 550.4 484.2 413.8 347.6 277.3 223.5 177.9
132.4 78.6 16.6 0 0 0 0
10221 10130 9170 7680.3 5685.7 3645.6 2395.9 2040.1 1928.3 1824.9
1684.2 1502.1 1303.5 1100.7 926.9 782.1 691.1 641.4 608.3 579.3
550.4 525.5 504.8 480 446.9 401.4 343.5 289.7 248.3 202.8
149 91 16.6 0 0 0 0
10221 10080.3 8967.2 7270.6 5085.7 3111.8 2180.8 2002.8 1907.6 1787.6
1634.5 1464.9 1282.8 1084.2 910.4 782.1 703.5 662.1 633.1 608.3
575.2 550.4 521.4 492.4 455.2 393.1 314.5 269 223.5 177.9
124.1 57.9 8.3 0 0 0 0
10221 10076.2 8905.1 7117.5 4841.5 2913.2 2114.6 1986.3 1899.4 1771.1
1613.8 1456.6 1286.9 1100.7 922.8 786.2 711.7 670.4 637.3 612.4
587.6 558.6 525.5 488.3 434.5 351.7 256.6 215.2 173.8 128.3
82.8 29 0 0 0 0 0
10221 10084.5 8867.9 7055.4 4738.1 2851.1 2114.6 1982.1 1891.1 1767
1605.6 1448.3 1286.9 1096.6 918.7 782.1 711.7 670.4 641.4 616.6
591.7 558.6 525.5 488.3 430.4 339.3 248.3 211 165.5 124.1
74.5 24.8 0 0 0 0 0
